IESNA:LM-63-2002
[TEST]P1445008
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (4000K-72W-T3)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (72W)
[MORE]OPTICS - TYPE 3
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11997
TILT=NONE
1 27928 1 181 25 1 2 0.352 0.352 0.352
1 1 71.7
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
1637.4 1686.2 1740.5 1800.1 1866.1 1937.5 2016.1 2099.4 2190.8 2290
2396.1 2509.3 2632 2764 2906.3 3058 3215.5 3371.9 3526 3669.9
3801.8 3919.8 4023.4 4115.1 4194.1 4262.5 4320.4 4369.3 4409.7 4443.2
4469 4487.1 4499.5 4505.5 4505.5 4500.8 4490.5 4475.5 4455.7 4432.9
4406.3 4374.9 4338 4296.7 4250.4 4197.3 4137.6 4074.6 4005.9 3930.7
3846.7 3754.6 3655.5 3549.9 3438.6 3321 3198.4 3072.5 2941.7 2807.8
2663.4 2510 2346.8 2180.4 2015.8 1865.1 1734.7 1625.8 1513.7 1350.1
1108.1 785.1 489.4 368.8 249.4 130 111 96.1 84.1 74
64.6 56.1 48.3 41.2 34.1 27 20.5 14.2 8.5 3.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1684.9 1737.5 1795.1 1858.3 1927.3 2000.9 2081.5 2167.5 2261.7
2361.8 2470.7 2586.2 2711 2846.7 2988 3137.8 3284.8 3430.1 3568.4
3699.1 3817.8 3924.3 4019.4 4104 4178.7 4242.3 4296.7 4344 4380.9
4411.4 4435.5 4451.8 4462.1 4466.4 4465.6 4460 4450.1 4435.9 4418.3
4396.4 4369.8 4341 4306.2 4266.4 4223.2 4173.3 4117.5 4056 3986.4
3909.9 3825.3 3734.7 3635.2 3526.4 3414.4 3293.4 3173.3 3044.3 2914.6
2779.4 2639.1 2491.6 2336.4 2182.1 2028.8 1888.2 1763.3 1651.5 1537.8
1391.4 1181 895.5 589.1 437.1 290.2 143.2 118.2 100.9 87.2
75.7 65.3 56 47.2 39.7 32.2 24.7 18.1 11.9 5.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1681.5 1728.8 1778.4 1833.1 1893.5 1958.8 2030.3 2106.1 2187.7
2274.9 2368 2467 2574.8 2690.8 2812.4 2937 3062 3186.4 3309.6
3427.6 3541.5 3645.9 3744.1 3835.4 3918.9 3994.4 4062.8 4123.6 4177.3
4224.4 4264.2 4297.2 4326.4 4348.7 4365.1 4375.4 4379.7 4380.1 4374.9
4365.1 4350.4 4331.1 4307.5 4280 4246.9 4210 4169.4 4123.5 4071.9
4013.3 3949.4 3878.1 3801.9 3716.6 3624.9 3524.7 3420.5 3309.7 3196.8
3078.2 2955.9 2831.3 2704.4 2575.5 2442.7 2309.8 2178.9 2052.7 1934.4
1822.7 1713.4 1591.9 1449.3 1256.2 982 683.6 438.1 336.3 237.4
138.5 110.9 93.3 78.3 63.5 47.8 37.1 26.4 15.7 7.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1674.5 1711.9 1752.5 1796.4 1844.1 1896.4 1952.5 2012.2 2076.5
2145.2 2219 2295.9 2377.7 2465.7 2557.6 2656.4 2757.4 2858.8 2957.1
3055.1 3152.1 3243.7 3332.2 3415.7 3494.3 3568.8 3640.6 3707.8 3770.5
3829.8 3884.3 3933.7 3980.3 4021.9 4059.1 4092.2 4120.6 4143.9 4163.8
4179.5 4190.9 4198.8 4201.4 4199.4 4192.7 4182.2 4166.8 4145.1 4120.2
4089 4051.5 4006.7 3957.2 3900.7 3838.2 3767.9 3692.4 3608.5 3517.3
3421.3 3317.5 3208.5 3094.1 2976.2 2856.3 2736.4 2617.3 2497.2 2377.2
2256.7 2137.4 2017.2 1890.6 1745.5 1560.8 1330.7 1046.3 704.2 379.7
253.7 129.3 106.8 91.2 77.6 64.6 52.3 39 23.7 8.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1665.3 1691.6 1719.9 1751.1 1783.7 1820.3 1859.2 1901.4 1947
1995.3 2045.6 2098.5 2155.8 2214.6 2277 2343.6 2411.5 2483.3 2558.7
2635 2710.4 2784.7 2859 2931.3 3001 3069.1 3133.3 3194.5 3252.1
3308.5 3359.8 3408.9 3455.2 3498.4 3539.1 3577.7 3614 3647.4 3679.3
3708.4 3735.6 3760.4 3783.7 3803.9 3822.1 3839.3 3853.4 3864.8 3873.7
3878.9 3880.5 3877.9 3870.8 3857.4 3837.6 3811.7 3778.3 3735.9 3686.3
3628.8 3561.6 3489.6 3410.6 3323.6 3229.8 3126.2 3017.7 2897 2770.5
2634.6 2481.8 2308.4 2114.7 1901.7 1674.7 1439.4 1193.8 926.2 648.6
397.7 255.6 117.5 86.7 69.2 53.5 39.6 28.9 18.2 8.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1654.2 1667.4 1683 1700.3 1718.5 1739.3 1762.1 1787.2 1813.9
1843 1873.6 1906.5 1940.8 1976.6 2013.6 2052.4 2092.8 2134.3 2177.5
2222.4 2268.8 2317.8 2367.2 2418.3 2470.1 2522.3 2574.7 2626.1 2676.2
2725.4 2773.6 2820.8 2867 2910.6 2952.1 2992.7 3031.7 3068.6 3104.4
3138.4 3170.6 3201.6 3231.5 3259.9 3287 3314.5 3339.1 3361.7 3382.1
3400.5 3416.1 3429.1 3439.2 3447 3451.5 3451.1 3444.9 3433.7 3416
3391.1 3359.5 3319.1 3269.6 3211 3142.4 3065.1 2975.7 2875.8 2758.6
2610.7 2431.8 2219.9 1988.1 1747.7 1488.2 1168 792 455.2 345.1
240.7 136.4 115.8 94.8 71.8 54.1 40.3 29.5 18.8 9.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1633.3 1634.1 1637.1 1640.7 1645.6 1651.8 1660.9 1671 1682.6
1696.2 1711.4 1727.4 1743.8 1761.3 1779.6 1799.7 1820.4 1842.2 1864.7
1888.3 1912.3 1937.2 1963 1989.8 2016.2 2043.4 2071.9 2100.9 2130.8
2160.5 2190.9 2221.7 2252.5 2283 2314 2344.4 2375.1 2405.1 2436
2466.3 2495.1 2523.1 2550.1 2575.7 2600.3 2625.3 2649.1 2671.4 2691.6
2711.4 2730.8 2748.3 2764.2 2777.8 2789.8 2799.1 2807 2811.4 2811.2
2806.8 2797.6 2782.7 2760.2 2729.3 2692 2644.3 2583 2487.9 2347.8
2161.9 1934.8 1722.4 1537.3 1312.7 993.7 674.8 356.2 188.2 126.4
109.5 92.6 75.8 63.7 52.2 41.2 30.7 21.1 14.7 8.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1621.3 1610.6 1602 1594.6 1588.4 1583.6 1581.5 1580.7 1580.8
1582.3 1585.5 1589.6 1594.5 1599.4 1605 1611.8 1619.3 1627.5 1636.9
1646.9 1657.7 1668 1679 1691.2 1703.3 1715.7 1727.8 1740.1 1752.5
1765.8 1779.1 1793.2 1807.9 1822.1 1837.5 1853.2 1869 1885.6 1902.3
1920.3 1939.1 1957.6 1976.6 1996.6 2016.7 2038.1 2059.1 2081.7 2104.6
2127.9 2152.4 2177.6 2202 2225.4 2247.3 2267.5 2286.5 2303.8 2319.7
2334.6 2346.2 2353.8 2357.2 2355.8 2349.5 2334.7 2312.7 2277.6 2205.4
2091 1941.9 1782.4 1647.2 1532.2 1371.8 1058.6 745.5 433.1 220.7
134.5 111.5 88.6 65.6 52.3 40.9 31.3 22.8 16.1 9.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1610.7 1590.1 1571.5 1554.7 1539.4 1526 1514.4 1504.9 1496.6
1489.8 1483.8 1479.2 1475.8 1472.5 1470.2 1468.5 1468 1467.6 1467.6
1467.9 1468.9 1471.3 1473.7 1476.7 1480.2 1484.7 1489.9 1495.3 1501.7
1508.6 1516.1 1524.3 1532.9 1542.2 1551.7 1561.8 1572 1583 1594.3
1606.1 1618.1 1630.9 1644.6 1658.7 1673.7 1689.8 1706.5 1723.4 1741.8
1760.8 1780.6 1801.4 1823.2 1846.9 1871.5 1896.6 1922.6 1949.3 1976.9
2005.1 2032.7 2060.8 2088.4 2115.4 2141.2 2164.7 2184.7 2201.3 2209.5
2211.7 2197.4 2159.7 2095.2 2017 1936.3 1874.6 1808.8 1675.5 1384.9
947.2 512.3 244.3 159.1 129.9 107.8 85.7 63.6 41 27.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1602.2 1573.1 1547.2 1522.8 1501.4 1481.6 1463.5 1446.8 1431.9
1419 1407.2 1396.9 1387.6 1379.6 1372.6 1365.9 1359.7 1354.4 1349.7
1345.5 1341.6 1338.6 1336.4 1335 1334.6 1335.2 1335.9 1337.4 1339.6
1342.4 1346.1 1350.2 1354.6 1359.7 1365.9 1372.6 1380.4 1388.6 1397.8
1407.8 1417.9 1428.9 1440.7 1452.6 1465 1477.1 1489.6 1503 1517.3
1532 1548.2 1564.9 1582.6 1601.7 1622.1 1644.6 1668.1 1695.2 1724.2
1754.4 1787 1821.8 1860.4 1900.6 1943.3 1990.6 2039 2088.8 2142.4
2198.5 2256.6 2312 2361.5 2389.4 2401 2369.4 2290.2 2126.3 1896.2
1621 1247.8 995.9 743.9 493 310.1 220.2 130.4 42.7 28.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1597.2 1561.6 1529 1500 1473.8 1449 1426.3 1405.9 1386.6
1368.8 1353.7 1339.9 1327.5 1315.6 1304.4 1294.3 1284.8 1276.1 1268.8
1262.8 1257.4 1252.7 1248.9 1245.1 1242.3 1240 1238.3 1237.4 1237.5
1237.9 1239.5 1241.9 1245.3 1249.4 1254.5 1260.4 1267 1274.2 1281.6
1289.5 1297.4 1306.3 1315 1324 1333.1 1342.4 1352.2 1363 1374
1386.4 1399.4 1412.7 1426.9 1442 1458.7 1476.2 1495.7 1517.7 1542.1
1568.8 1598.1 1629 1662.7 1701.6 1745.6 1793.1 1849.1 1913.6 1986.3
2063.1 2120.6 2177 2251.5 2320.8 2374.6 2389.4 2348 2144.9 1846.2
1536 1412.6 1361.2 1060.5 759.7 459.5 266.8 213.6 160.4 107.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1593.5 1555.2 1519.3 1486.9 1457.9 1430.5 1405 1381.9 1360.1
1340.6 1323.1 1306.9 1292.2 1277.8 1264.7 1252.6 1241.7 1231.8 1222.7
1214.4 1207.7 1201.5 1196.1 1191.7 1188.6 1186.3 1184.8 1184.2 1184.8
1186.4 1189 1192.2 1196.1 1200.6 1205.3 1209.9 1214.9 1219.6 1224.5
1229.9 1235.3 1240.6 1246.4 1252.9 1259.9 1267.3 1275.3 1284.3 1294.2
1305.4 1318.2 1331.9 1345.6 1360.3 1377.3 1395.3 1414 1433 1451.4
1472.1 1499.2 1530.8 1566.4 1607.4 1655.2 1710.6 1770.8 1835 1874.6
1908.4 1956.2 1986.8 1977.6 1914.8 1732.8 1414.7 1085.4 1042.2 1307.7
1525.3 1174.8 824.3 475.1 264.4 190.2 116.1 42.4 28.7 15
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1593.2 1553.5 1516.8 1484 1454 1425.3 1399 1375.3 1352.7
1332.3 1313.9 1297.2 1281.1 1266.1 1252.8 1239.6 1228.2 1217.2 1207.4
1198.6 1190.9 1184.2 1178.9 1174.7 1171.5 1169.4 1168.3 1168.7 1170.5
1173.5 1177.4 1182.5 1188.3 1194.4 1201.5 1209 1216.6 1224.5 1232.4
1240.1 1247.8 1255.6 1263 1270.3 1276.8 1282.2 1287 1292.2 1297.4
1302.2 1307.8 1315.2 1324.4 1333.9 1345 1358.3 1373 1385.7 1399.6
1420.6 1449.3 1479.2 1514.3 1558.4 1607.8 1664.4 1725.4 1774.5 1806.6
1846.9 1875.5 1855.9 1754.2 1529.5 1170.7 838.3 777.3 1044.5 1308.6
1036.9 765.3 494.3 254.2 178.7 103.1 29.5 19.9 10.3 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1596.3 1558.3 1523 1491.7 1462.2 1434.9 1410 1386.6 1365.5
1346.4 1329.1 1312.9 1297.9 1284 1271.2 1259.2 1248.3 1238.3 1229
1220.7 1213.9 1207.9 1202.9 1198.9 1196.4 1194.8 1193.7 1193.9 1195.3
1198.1 1201.3 1205.1 1209.3 1213.8 1218.6 1223.7 1229.1 1235 1241
1247.2 1253.4 1260.1 1267.1 1274.9 1283 1291.3 1300.4 1309.8 1320
1331.2 1343.3 1356.4 1370.3 1385.9 1402.8 1420.4 1439.5 1459.3 1478.1
1499.3 1527.1 1560.1 1596.1 1639.3 1688.1 1742.9 1801.4 1862.5 1898.5
1930.4 1974.9 2002.8 1994.3 1934.1 1761.4 1449.6 1150.2 1139.1 1398.5
1555.5 1178.9 802.4 431.5 254.7 166.7 108.2 50.2 27.1 4.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1602.2 1568.5 1537 1508.8 1483.3 1459.7 1437.3 1417.5 1398.9
1381.9 1367.3 1354.2 1342.2 1330.9 1320.1 1310.2 1301.4 1293.1 1286.4
1280.6 1275.7 1271.8 1268.4 1265.7 1263.6 1262.6 1261.8 1262.1 1263
1264.9 1267.7 1271.6 1276.2 1281.2 1286.9 1293.3 1300.6 1308.2 1316.6
1325.6 1334.9 1344.3 1354.3 1364.3 1374.6 1385.4 1396 1407 1418.1
1430.3 1442.9 1456.7 1471.2 1487.4 1504.9 1523.8 1545.4 1568.9 1594.8
1623.5 1655.2 1689.3 1724.5 1763.9 1809.6 1859.3 1913.8 1976.3 2046.5
2118.4 2172.6 2229.7 2301.7 2365.8 2407.2 2412.7 2361.3 2143.5 1814.5
1471.7 1361.8 1362.5 1024.8 687.1 357.1 285.7 214.2 142.8 71.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1610.4 1583.6 1558.8 1536.1 1515.9 1497.8 1480.8 1465.9 1452
1439.5 1428.9 1419.3 1411.7 1404.9 1399.5 1393.9 1389 1385 1380.9
1377.4 1374.6 1373.2 1372.2 1372.2 1372.9 1374.1 1376.2 1379 1382.6
1386.4 1390.9 1396.6 1402.7 1409.1 1416.4 1423.7 1431.7 1440.5 1450
1460 1470.4 1481.6 1493.1 1505.3 1518 1531.5 1545.1 1560.1 1574.7
1590.5 1607 1624.8 1644 1665.3 1688.1 1712.6 1738.8 1766.3 1796.9
1828.2 1862 1896.8 1934.1 1972.6 2014.2 2056.7 2098.5 2142.7 2192
2241.2 2291.8 2338.2 2374.9 2385.7 2367.9 2291.9 2179.9 2004.2 1801.4
1519.6 1197.9 876.1 555.7 326.4 233.7 140.9 50.7 34.2 17.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1621 1602.5 1586.4 1571.9 1559.2 1547.9 1538.5 1530.6 1523.7
1517.3 1512.6 1509.1 1506.6 1505.5 1505.5 1505.9 1507 1509 1511.6
1514.1 1517.3 1521 1525.3 1530.2 1535.5 1541.3 1547.4 1554.2 1561.4
1569.6 1578.4 1587.8 1597.3 1607.2 1617.8 1628.7 1639.7 1651.2 1663.5
1676.2 1689.5 1703.8 1718.7 1734.2 1750.1 1766.1 1783.7 1802 1821.2
1842.5 1864.3 1886.3 1909.2 1932.5 1956.1 1981 2006.3 2031.3 2054.1
2076.9 2100.2 2123.1 2145.4 2166 2185.3 2201 2215 2224.4 2226.3
2220.3 2195.1 2142 2059.5 1973.2 1888.4 1800.8 1681.5 1438.4 1049.6
660.8 279.7 169.2 130.7 107.9 85.2 62.5 43.7 29.7 15.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1632.3 1624.7 1618.5 1614.2 1610.8 1609.2 1609.3 1610.5 1612.5
1615.9 1620.6 1626.7 1634.1 1641.9 1649.9 1658.8 1668.7 1679.3 1690.9
1703.1 1715.9 1729.2 1742.7 1756.3 1770.1 1785.1 1799.3 1814.5 1829.4
1845 1860.2 1875.8 1891.3 1907.6 1924.2 1942 1959.6 1978.2 1997
2016.6 2036.2 2056.1 2077.2 2098.5 2120.2 2142.4 2164.7 2186.8 2209.5
2232.7 2255.8 2279.1 2299.8 2319.9 2337.9 2354.1 2368.6 2380.9 2390.1
2398.1 2402.9 2403.7 2399.7 2392.3 2378.1 2355.7 2322.9 2263.3 2161.6
2013.6 1840.2 1681.7 1542.3 1389.6 1091.1 792.6 495.5 250.3 144.1
119.7 95.2 71.1 58.1 46.8 36.5 27.7 19.9 13.8 7.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1636 1639.9 1645.5 1652.4 1661 1670.9 1682.6 1695.7 1709.2
1725.4 1743.2 1761.6 1781.3 1802.2 1823.8 1846.8 1870.3 1894.7 1920
1945.9 1973.5 2001.2 2030.3 2060.1 2090.2 2120.8 2151.9 2184.1 2217
2250 2282.8 2315.7 2348.9 2382 2415.7 2448.8 2481.5 2513.7 2545.1
2576.3 2605.1 2633.7 2661.7 2690.3 2717 2740.9 2762.9 2783.8 2802.9
2820.3 2835 2848.4 2858.5 2866.2 2871.8 2873.6 2872.4 2868.1 2859.7
2845.8 2826.1 2800.4 2767.7 2725.7 2675.2 2612.8 2528.8 2401.7 2225.7
2003.7 1774.9 1562.8 1355.7 1096.4 756.4 429.7 320.3 216.6 112.8
95.8 81.9 69.2 57.6 46.4 36.7 27.1 17.4 9.7 3.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1648 1664.1 1681.8 1702.2 1723.5 1747.5 1773.3 1800.5 1830.3
1862.4 1896.5 1931.6 1968.9 2008.3 2049 2091.3 2135.7 2181.7 2229.6
2278.9 2330 2383.4 2439.6 2496.7 2553.4 2610.6 2668.1 2724.8 2780
2833.3 2884.8 2933.4 2980.1 3024.5 3066.6 3107.4 3144.9 3181.4 3214.8
3246.8 3277.6 3307.4 3335.9 3362.3 3387.1 3408.9 3429.1 3446 3460
3471.1 3479.2 3484.2 3485.9 3483.7 3476.7 3463.1 3443.9 3419.4 3389.9
3353.6 3310.4 3259.5 3200.9 3134.9 3058.2 2971.1 2875.3 2761.1 2622.2
2448.9 2235.7 1996.9 1748 1501.5 1225 889.1 540.1 406.4 278.2
150.1 125 106.5 86.3 66.3 49.6 38.3 27 15.7 6.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1659 1687.9 1718.5 1751.9 1787.5 1826.8 1869.1 1913.6 1962.1
2013.1 2067.5 2124.2 2185.2 2248 2315.5 2387.4 2462.1 2539.8 2619.5
2701 2783.4 2864.8 2943.5 3019.3 3092.7 3161.3 3226.6 3287.2 3345.6
3400.3 3450.5 3498.3 3543.3 3585.7 3625.5 3662.3 3696.7 3729.4 3759.8
3787.6 3812.9 3836.2 3856.3 3874.2 3890 3902.8 3912.6 3918.7 3920.9
3919.3 3914.1 3903.7 3888.9 3869.4 3843.7 3811.9 3773 3725.4 3672.9
3611.2 3542 3466.8 3381.8 3289 3190.9 3085.4 2970.7 2848.8 2714.6
2563.7 2389.7 2196.8 1982.6 1746.8 1497.9 1252.6 1009.5 751 491.6
362.2 234 105.7 80.8 64.2 48.5 37.4 26.3 15.2 6.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1669.6 1708.9 1751.5 1797.7 1847.5 1901.1 1959.4 2022.3 2089.4
2159.6 2236.1 2315.8 2403.6 2495.3 2593 2695.6 2801 2908.1 3013.4
3117.1 3215.9 3308.5 3397.4 3480 3558.2 3631.9 3701.9 3767.1 3829.1
3885.6 3938.9 3987 4032.4 4072.9 4109.5 4141.7 4169.4 4193.9 4213.1
4228.2 4237.7 4242.1 4243.2 4239.9 4230.4 4216.1 4196.5 4172.3 4142.7
4108.4 4067.5 4019.9 3967.1 3908.7 3843.9 3772 3694 3607.5 3516
3417.5 3311.9 3201.6 3088.3 2970.2 2850 2729.2 2608.4 2486 2365
2241.4 2112 1980.8 1835.8 1669.7 1468.8 1226.7 932.9 606.8 444.3
283.8 123.2 103.7 89.2 75.5 62.5 50 35.5 20.9 6.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1677.6 1726.3 1777.3 1834.2 1895.7 1962.6 2035.2 2111.3 2196.1
2284.2 2380.4 2484.3 2594.3 2713.1 2835.6 2962.9 3092.3 3222.3 3345.9
3467.4 3577.6 3682.1 3782.6 3874.1 3958.2 4035.4 4103.1 4163.4 4217.4
4262.9 4302.3 4334.1 4359.9 4380.5 4395.6 4404.1 4407.6 4405.9 4399
4387.8 4371.5 4350.9 4325.5 4296.3 4262.9 4226 4183.2 4136.9 4085.6
4027.6 3963.4 3891.1 3813.4 3729 3638.9 3539 3433.7 3322.5 3207.8
3087.8 2965.2 2839.3 2712.9 2585.8 2457.9 2331 2202.7 2076.7 1957.3
1845.8 1731.3 1603 1451.5 1240.6 966.4 683.3 444.8 342.5 240.3
138.1 111.2 92.9 77.5 62.3 46.5 35.9 25.2 14.6 6.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1683.3 1736.7 1794.8 1858.5 1927 2002.5 2083.8 2170.6 2265.8
2368 2478.6 2595.3 2723.1 2859.7 3000.7 3147 3296.6 3445.6 3586.3
3716.9 3838.5 3945.5 4040.8 4123.6 4196.7 4258.9 4311.4 4355.6 4393
4421.8 4444.1 4460.9 4471.2 4475.5 4473.7 4466.9 4455.7 4440.7 4422.2
4399.9 4373.6 4343.6 4309.2 4272 4228.7 4179.8 4125.5 4065.4 3996.5
3923 3840.1 3750.1 3652.4 3546.4 3433.8 3314.5 3190.3 3060.8 2928.5
2794.8 2652.5 2503.9 2353.5 2200.1 2050.2 1910.4 1786.2 1676 1561
1420.6 1220.7 943.2 636.4 371 260.7 151.4 122.2 103.9 89.6
77.6 66.9 57.4 48.5 41 33.2 25.4 18.4 11.8 5.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1637.4 1686.2 1740.5 1800.1 1866.1 1937.5 2016.1 2099.4 2190.8 2290
2396.1 2509.3 2632 2764 2906.3 3058 3215.5 3371.9 3526 3669.9
3801.8 3919.8 4023.4 4115.1 4194.1 4262.5 4320.4 4369.3 4409.7 4443.2
4469 4487.1 4499.5 4505.5 4505.5 4500.8 4490.5 4475.5 4455.7 4432.9
4406.3 4374.9 4338 4296.7 4250.4 4197.3 4137.6 4074.6 4005.9 3930.7
3846.7 3754.6 3655.5 3549.9 3438.6 3321 3198.4 3072.5 2941.7 2807.8
2663.4 2510 2346.8 2180.4 2015.8 1865.1 1734.7 1625.8 1513.7 1350.1
1108.1 785.1 489.4 368.8 249.4 130 111 96.1 84.1 74
64.6 56.1 48.3 41.2 34.1 27 20.5 14.2 8.5 3.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
